IRL2703
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ID (@25°C) max24 A
-
MountingTHT
-
PackageTO-220
-
PolarityN
-
Ptot max45 W
-
Qgd6.2 nC
-
QG (typ @4.5V)10 nC
-
RDS (on) (@10V) max40 mΩ
-
RDS (on) (@4.5V) max60 mΩ
-
RthJC max3.3 K/W
-
Tj max175 °C
-
VDS max30 V
-
VGS(th) min1 V
-
VGS max16 V
|
OPN
|
IRL2703PBF | |
|---|---|---|
| Product Status | obsolete | |
| Infineon Package | ||
| Package Name | TO220 | |
| Packing Size | 1000 | |
| Packing Type | TUBE | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | obsolete |
|---|---|
| Infineon Package | |
| Package Name | TO220 |
| Packing Size | 1000 |
| Packing Type | TUBE |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |