ID (@25°C) max116 A
-
IDpuls max400 A
-
Moisture Sensitivity Level1
-
MountingSMD
-
Operating Temperature range-55 °C to 175 °C
-
PackageD2PAK (TO-263)
-
Pin Count3 Pins
-
PolarityN
-
Ptot max170 W
-
Qgd22 nC
-
QG (typ @4.5V)40 nC
-
RDS (on) (@10V) max7 mΩ
-
RDS (on) (@4.5V) max10 mΩ
-
RthJC max0.9 K/W
-
Rth0.9 K/W
-
Tj max175 °C
-
VDS max30 V
-
VGS(th) range1 V to 3 V
-
VGS(th)2 V
-
VGS max16 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
|
Infineon stock last updated:
|
Benefits
- RoHS Compliant
- Industry-leading quality
- Fully Avalanche Rated
- Logic Level