IRL1004S

IRL1004S

40V Single N-Channel HEXFET Power MOSFET in a D2-Pak package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRL1004S
IRL1004S

Product details

  • ID (@ TC=25°C) max
    110 A
  • ID (@ TC=100°C) max
    80 A
  • ID max
    80 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Package
    D2PAK (TO-263)
  • Polarity
    N
  • Ptot max
    150 W
  • Qgd
    28.7 nC
  • QG
    66.7 nC
  • RDS (on) max
    6.5 mΩ
  • RDS (on) (@4.5V) max
    9 mΩ
  • RDS (on) (@10V) max
    6.5 mΩ
  • RthJC max
    1 K/W
  • Tj max
    175 °C
  • VDS max
    40 V
  • VGS max
    16 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }