IRHYS597034CM
Active and preferred

IRHYS597034CM

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHYS597034CM
IRHYS597034CM

Product details

  • Configuration
    Discrete
  • Die Size
    3
  • ESD Class
    Class 1C
  • Generation
    R5
  • ID (@100°C) max
    -13 A
  • ID (@25°C) max
    -20 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    TO-257AA Low Ohmic
  • Polarity
    P
  • Product Category
    Rad hard MOSFETS
  • QG
    45 nC
  • QPL Part Number
    2N7520T3
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    87 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    -60 V
  • VF max
    -5 V
  • Voltage Class
    100 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
IRHYS597034CM is a R5, rad hard, -30V, -20A, single, P-channel MOSFET in a TO-257AA low ohmic package. It has electrical performance up to 100krad(Si) TID and its low RDS(on) and gate charge save power in DC to DC converters and motor control. Retaining MOSFETs advantages, it has voltage control, fast switching, and temperature stability.

Applications

Documents

Design resources

Developer community