IRHYB9A3234CM
Active and preferred

IRHYB9A3234CM

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHYB9A3234CM
IRHYB9A3234CM

Product details

  • Configuration
    Discrete
  • Die Size
    3
  • ESD Class
    Class 2
  • Generation
    R9
  • ID (@100°C) max
    10.5 A
  • ID (@25°C) max
    17 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    300
  • Package
    TO-257AA Low Ohmic
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    34 nC
  • QPL Part Number
    2N7649T3
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    110 mΩ
  • TID max
    300 Krad(Si)
  • VBRDSS
    250 V
  • VF max
    1.2 V
  • Voltage Class
    100 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
The IRHYB9A3234CM R9 N-channel MOSFET, in a TO-257AA tabless low ohmic package, is rad hard and operates at 250V/17A. Its fast switching times, low RDS(on), and improved SEE immunity make it ideal for high-speed switching applications such as DC-DC converters and motor controllers. This COTS device is suitable for space applications and retains all well-established MOSFET advantages.

Applications

Documents

Design resources

Developer community