IRHYB9A3130CM
Active and preferred

IRHYB9A3130CM

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHYB9A3130CM
IRHYB9A3130CM

Product details

  • Configuration
    Discrete
  • Die Size
    3
  • ESD Class
    Class 2
  • Generation
    R9
  • ID (@100°C) max
    22 A
  • ID (@25°C) max
    30 A
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    TO-257AA Tabless Low Ohmic
  • Polarity
    N
  • QG
    44 nC
  • QPL Part Number
    2N7648D5
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    35 mΩ
  • TID max
    300 Krad(Si)
  • VBRDSS
    100 V
  • VF max
    1.2 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
The IRHYB9A3130CM is a rad hard, single R9 N-channel MOSFET that operates at 100V/30A. Its low RDS(on) and improved SEE immunity make it ideal for high-speed switching applications such as motor controllers and DC-DC converters. With a TO-257AA tabless low ohmic package, this COTS device is suitable for space applications.

Applications

Documents

Design resources

Developer community