IRHYB63230CM
Active and preferred

IRHYB63230CM

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHYB63230CM
IRHYB63230CM

Product details

  • Configuration
    Discrete
  • Die Size
    3
  • ESD Class
    Class 2
  • Generation
    R6
  • ID (@100°C) max
    10 A
  • ID (@25°C) max
    16 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    TO-257AA Tabless Low Ohmic
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    42 nC
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    130 mΩ
  • TID max
    300 Krad(Si)
  • VBRDSS
    200 V
  • VF max
    1.2 V
  • Voltage Class
    100 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
This rad hard R6 N-channel MOSFET has a voltage rating of 200V and can handle a maximum current of 16A. IRHYB63230CM comes in a TO-257AA tabless low ohmic package and features electrical performance up to 300krad(Si) TID. Low RDS(on) and low gate charge make this COTS device suitable for DC-DC converters and motor control in space applications.

Applications

Documents

Design resources

Developer community