IRHYB63134CMSCS
Active and preferred

IRHYB63134CMSCS

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHYB63134CMSCS
IRHYB63134CMSCS

Product details

  • Configuration
    Discrete
  • Die Size
    3
  • ESD Class
    Class 2
  • Generation
    R6
  • ID (@100°C) max
    12 A
  • ID (@25°C) max
    19 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    TO-257AA Tabless Low Ohmic
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    50 nC
  • Qualification
    QIRL
  • RDS (on) (@25°C) max
    90 mΩ
  • TID max
    300 Krad(Si)
  • VBRDSS
    150 V
  • VF max
    1.2 V
  • Voltage Class
    100 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
This rad hard R6 N-channel MOSFET IRHYB63134CMSCS has a voltage rating of 150V and can handle a maximum current of 19A. It comes in a TO-257AA tabless low ohmic package and features electrical performance up to 300krad(Si) TID. A QIRL device, its low RDS(on) and low gate charge make it perfect for space DC-DC converters and motor controllers.

Applications

Documents

Design resources

Developer community