IRHY9230CMSCSA
Active and preferred

IRHY9230CMSCSA

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHY9230CMSCSA
IRHY9230CMSCSA

Product details

  • Configuration
    Discrete
  • Die Size
    3
  • ESD Class
    Class 1B
  • Generation
    R4
  • ID (@100°C) max
    -4 A
  • ID (@25°C) max
    -6.5 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    TO-257AA
  • Polarity
    P
  • Product Category
    Rad hard MOSFETS
  • QG
    45 nC
  • QPL Part Number
    2N7383
  • Qualification
    QIRL
  • RDS (on) (@25°C) max
    800 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    -200 V
  • VF max
    -5 V
  • Voltage Class
    100 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
IRHY9230CMSCSA is a R4, rad hard, -200V, -6.5A, single, P-channel MOSFET in a TO-257AA package, lead form down. It has electrical performance up to 100krad(Si) TID, QIRL classification and has low RDS(on) and low gate charge, making it suitable for switching applications such as DC-DC converters and motor controllers, while retaining the advantages of MOSFETs.

Applications

Documents

Design resources

Developer community