IRHY7130CM
Active and preferred

IRHY7130CM

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHY7130CM
IRHY7130CM

Product details

  • Configuration
    Discrete
  • Die Size
    3
  • ESD Class
    Class 1C
  • Generation
    R4
  • ID (@100°C) max
    9.1 A
  • ID (@25°C) max
    14.4 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300 500
  • Package
    TO-257AA
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    40 nC
  • QPL Part Number
    2N7380
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    180 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    100 V
  • VF max
    1.8 V
  • Voltage Class
    100 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
This R4 N-channel MOSFET IRHY7130CM is a single rad hard device with a voltage rating of 100V. It can handle a maximum current of 14.4A and comes in a TO-257AA package. With electrical performance up to 100krad(Si) TID classification, it is ideal for space applications. Its low RDS(on) and low gate charge make it suitable for switching applications such as DC-DC converters and motor control.

Applications

Documents

Design resources

Developer community