IRHY67C30CM
Active and preferred

IRHY67C30CM

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHY67C30CM
IRHY67C30CM

Product details

  • Configuration
    Discrete
  • Die Size
    3
  • ESD Class
    Class 2
  • Generation
    R6
  • ID (@100°C) max
    2.1 A
  • ID (@25°C) max
    3.4 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    TO-257AA
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    52 nC
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    3000 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    600 V
  • VF max
    1.2 V
  • Voltage Class
    100 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
The IRHY67C30CM R6 N-channel MOSFET is a single, rad hard device with 600V and 3.4A capabilities. It comes in a TO-257AA package and has electrical performance up to 100krad(Si) TID. A COTS device, its low RDS(on), and faster switching times make it ideal for high-speed switching applications like DC-DC converters and motor controllers. Low power loss and high power density increase efficiency.

Applications

Documents

Design resources

Developer community