IRHSNA57Z60SCVD
Active and preferred

IRHSNA57Z60SCVD

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHSNA57Z60SCVD
IRHSNA57Z60SCVD

Product details

  • Configuration
    Synchronous Rectifier
  • Die Size
    6
  • ESD Class
    Class 3B
  • Generation
    R5
  • ID (@100°C) max
    75 A
  • ID (@25°C) max
    75 A
  • Language
    SPICE
  • Package
    SMD-2
  • Polarity
    N
  • Product Category
    HiRel Synchronus Rectifiers
  • Qualification
    QIRL
  • RDS (on) (@25°C) max
    3.5 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS min
    30 V
  • VF max
    1.05 V
  • Voltage Class
    100 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
IRHSNA57Z60SCVD is a rad hard Synchronous Rectifier featuring a co-pack of a N-Channel rad hard MOSFET and a Schottky diode in a SMD-2 package, on DBC carrier. Designed for use in space applications, it has QIRL classification and electrical performance up to 100krad(Si) TID. Its low conduction and switching losses, in addition to its low Vf Schottky Rectifier make the device ideal for DC-DC converters with up to 75A output

Applications

Documents

Design resources

Developer community