IRHSLNA57064SCS
Active and preferred

IRHSLNA57064SCS

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHSLNA57064SCS
IRHSLNA57064SCS

Product details

  • Configuration
    Synchronous Rectifier
  • Die Size
    6
  • ESD Class
    Class 3B
  • Generation
    R5
  • ID (@100°C) max
    75 A
  • ID (@25°C) max
    75 A
  • Package
    SMD-2
  • Polarity
    N
  • Qualification
    QIRL
  • RDS (on) (@25°C) max
    6.1 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS min
    60 V
  • VF max
    0.9 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
IR HiRel’s IRHSLNA57064SCS Synchronous Rectifier is designed for space and defense use, combining an N-Channel rad hard MOSFET and a Schottky diode in a SMD-2 package. Its QIRL classification and electrical performance up to 100krad(Si) TID make it extremely reliable in harsh conditions. Its low conduction and switching losses and low voltage drop Schottky Rectifier make it an excellent choice for DC-DC converters with outputs up to 75A.

Applications

Documents

Design resources

Developer community