IRHSLNA57064D
Active and preferred

IRHSLNA57064D

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHSLNA57064D
IRHSLNA57064D

Product details

  • Configuration
    Synchronous Rectifier
  • Die Size
    6
  • ESD Class
    Class 3B
  • Generation
    R5
  • ID (@100°C) max
    75 A
  • ID (@25°C) max
    75 A
  • Package
    SMD-2
  • Polarity
    N
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    6.1 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS min
    60 V
  • VF max
    0.9 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
IRHSLNA57064D is a rad hard Synchronous Rectifier featuring a co-pack of a N-Channel rad hard MOSFET and a Schottky diode in a SMD-2 package, on DBC carrier. Designed for use in space applications, it has electrical performance up to 100krad(Si) TID. Its low conduction and switching losses, in addition to its low Vf Schottky Rectifier make the device ideal for DC-DC converters with up to 75A output.

Applications

Documents

Design resources

Developer community