ConfigurationQuad
-
Die Size1
-
ESD ClassClass 1A
-
GenerationR4
-
ID (N-CH @100°C) max1.9 A
-
ID (N-CH @25°C) max3 A
-
LanguageSPICE
-
Optional TID Rating (kRad(si))300 500 1000
-
Package28-pin LCC
-
PolarityN
-
Product CategoryRad hard MOSFETS
-
QG11 nC
-
QualificationQIRL
-
RDS (on) (N-CH @25°C) max600 mΩ
-
VBRDSS min100 V
-
Voltage Class100 V
| Recommended | |
|
OPN
|
|
| Product Status | |
| Infineon Package | |
| Package Name | |
| Packing Size | |
| Packing Type | |
| Moisture Level | |
| Moisture Packing | |
| Lead-free | |
| Halogen Free | |
| RoHS Compliant | |
|
Infineon stock last updated:
|
|
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.