IRHQ567110SCV
Active and preferred

IRHQ567110SCV

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHQ567110SCV
IRHQ567110SCV

Product details

  • Configuration
    Quad
  • Die Size
    1
  • ESD Class
    Class 1A
  • Generation
    R5
  • ID (N-CH @100°C) max
    2.9 A
  • ID (N-CH @25°C) max
    4.6 A
  • ID (P-CH @100°C) max
    -1.8 A
  • ID (P-CH @25°C) max
    -2.8 A
  • Language
    SPICE, SPICE
  • Optional TID Rating (kRad(si))
    300
  • Package
    28-pin LCC
  • Polarity
    2N / 2P
  • Product Category
    Rad hard MOSFETS
  • QG
    13 nC
  • Qualification
    QIRL
  • RDS (on) (N-CH @25°C) max
    270 mΩ
  • RDS (on) (P-CH @25°C) max
    960 mΩ
  • VBRDSS min
    100 V
  • Voltage Class
    100 V, 100 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
IRHQ567110SCV is a R5, rad hard, 100V dual 2N/2P-channel MOSFET in a 28-pin LCC package. This MOSFET has electrical performance up to 100krad(Si) TID and QIRL classification. The device is ideal for switching applications like DC-DC converters and motor controllers, with low RDS(on) and low total gate charge. With MOSFET advantages like fast switching and temperature stability, it's reliable for space applications.

Applications

Documents

Design resources

Developer community