IRHNS9A7160
Active and preferred

IRHNS9A7160

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHNS9A7160
IRHNS9A7160

Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 3B
  • Generation
    R9
  • ID (@100°C) max
    93 A
  • ID (@25°C) max
    100 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    300
  • Package
    SupIR-SMD
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    195 nC
  • QPL Part Number
    2N7653U2A
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    6.5 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    100 V
  • Voltage Class
    100 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
The R9 SupIR-SMD packaged N-channel MOSFET is a 100V, 100A rad hard device designed for space applications. Its electrical performance of up to 100krad(Si) TID classification make it a reliable and cost-effective choice. With low RDS(on) and fast switching times, it provides high power density and reduces power losses. Its MOSFET advantages include voltage control, fast switching, and temperature stability.

Applications

Documents

Design resources

Developer community