IRHNS67260
Active and preferred

IRHNS67260

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHNS67260
IRHNS67260

Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 3A
  • Generation
    R6
  • ID (@100°C) max
    40 A
  • ID (@25°C) max
    56 A
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    SupIR-SMD
  • Polarity
    N
  • QG
    240 nC
  • QPL Part Number
    2N7583U2A
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    28 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    200 V
  • VF max
    1.2 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
IRHNS67260 R6 N-channel MOSFET is a rad hard, 200V, 56A device with electrical performance up to 100krad(Si) TID. With low RDS(on) and low gate charge, this COTS device is ideal for switching applications like DC-DC converters and motor controllers. Housed in a SupIR-SMD package, its voltage control, fast switching, and temperature stability make it a great choice for space applications.

Applications

Documents

Design resources

Developer community