IRHNS67164SCS

IRHNS67164SCS

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHNS67164SCS
IRHNS67164SCS


Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 3A
  • Generation
    R6
  • ID (@100°C) max
    49 A
  • ID (@25°C) max
    56 A
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    SupIR-SMD
  • Polarity
    N
  • QG
    230 nC
  • QPL Part Number
    2N7581U2A
  • Qualification
    QIRL
  • RDS (on) (@25°C) max
    18 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS min
    150 V
  • VF max
    1.2 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
The rad hard R6 N-channel MOSFET IRHNS67164SCS in SupIR-SMD package is QIRL space-rated, with electrical performance up to 100krad(Si) TID. It supports 150V and 56A, making it ideal for space applications. The MOSFET features low RDS(on) and low gate charge, reducing power losses in switching applications, while retaining all benefits of MOSFETs.

Applications

Documents

Design resources

Developer community