IRHNS63164
Active and preferred

IRHNS63164

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHNS63164
IRHNS63164

Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 3A
  • Generation
    R6
  • ID (@100°C) max
    49 A
  • ID (@25°C) max
    56 A
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    SupIR-SMD
  • Polarity
    N
  • QG
    230 nC
  • QPL Part Number
    2N7581U2A
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    18 mΩ
  • TID max
    300 Krad(Si)
  • VBRDSS
    150 V
  • VF max
    1.2 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
The rad hard N-channel MOSFET IRHNS63164 is a single device with a voltage rating of 150V and 56A current rating. It is part of the IR HiRel generation R6 technology and comes in the SupIR-SMD package. With electrical performance up to 300krad(Si) TID classification, it is suitable for space applications. Low RDS(on) and low gate charge reduce power losses in switching.

Applications

Documents

Design resources

Developer community