IRHNS57163SE
Active and preferred

IRHNS57163SE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHNS57163SE
IRHNS57163SE

Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 1C
  • Generation
    R5
  • ID (@100°C) max
    57 A
  • ID (@25°C) max
    75 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100
  • Package
    SupIR-SMD
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    160 nC
  • QPL Part Number
    2N7472U2A
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    13.5 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    130 V
  • VF max
    1.2 V
  • Voltage Class
    100 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
The rad hard R5 N-channel MOSFET IRHNS57163SE in a SupIR-SMD package has a voltage rating of 130V and can handle up to 75A. With electrical performance up to 100krad(Si) TID, this COTS part is ideal for space applications. The low RDS(on) and low gate charge make it perfect for switching applications, and it retains all the advantages of a MOSFET.

Applications

Documents

Design resources

Developer community