IRHNJ9230SCS
Active and preferred

IRHNJ9230SCS

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHNJ9230SCS
IRHNJ9230SCS

Product details

  • Configuration
    Discrete
  • Die Size
    3
  • ESD Class
    Class 1B
  • Generation
    R4
  • ID (@100°C) max
    -4.1 A
  • ID (@25°C) max
    -6.5 A
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    SMD-0.5
  • Polarity
    P
  • QG
    45 nC
  • Qualification
    QIRL
  • RDS (on) (@25°C) max
    800 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    -200 V
  • VF max
    -5 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
IRHNJ9230SCS is a R4, rad hard, -200V, -6.5A, single, P-channel MOSFET in a SMD-0.5 package. It has electrical performance up to 100krad(Si) TID, QIRL classification and has low RDS(on) and low gate charge, making it suitable for switching applications such as DC-DC converters and motor controllers, while retaining the advantages of MOSFETs.

Applications

Documents

Design resources

Developer community