IRHNJ593130
Active and preferred

IRHNJ593130

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHNJ593130
IRHNJ593130

Product details

  • Configuration
    Discrete
  • Die Size
    3
  • ESD Class
    Class 1B
  • Generation
    R5
  • ID (@100°C) max
    -8 A
  • ID (@25°C) max
    -12.5 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    SMD-0.5
  • Polarity
    P
  • Product Category
    Rad hard MOSFETS
  • QG
    45 nC
  • QPL Part Number
    2N7545U3
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    205 mΩ
  • TID max
    300 Krad(Si)
  • VBRDSS
    -100 V
  • VF max
    -5 V
  • Voltage Class
    100 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
IRHNJ593130 is a R5, rad hard, -100V, -12.5A, single, P-channel MOSFET in a SMD-0.5 package. It has electrical performance up to 300krad(Si) TID and has low RDS(on) and low gate charge, making it suitable for switching applications such as DC-DC converters and motor controllers, while retaining the advantages of MOSFETs.

Applications

Documents

Design resources

Developer community