IRHNA9260
Active and preferred

IRHNA9260

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHNA9260
IRHNA9260

Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 3A
  • Generation
    R4
  • ID (@100°C) max
    -18 A
  • ID (@25°C) max
    -29 A
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    SMD-2
  • Polarity
    P
  • QG
    300 nC
  • QPL Part Number
    2N7426U
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    154 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    -200 V
  • VF max
    -3 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
IRHNA9260 is a R4, rad hard, -200V, -29A, single, P-channel MOSFET in a SMD-2 package. It has electrical performance up to 100krad(Si) TID and has low RDS(on) and low gate charge, making it suitable for switching applications such as DC-DC converters and motor controllers, while retaining the advantages of MOSFETs.

Applications

Documents

Design resources

Developer community