IRHNA67164SCSD
Active and preferred

IRHNA67164SCSD

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHNA67164SCSD
IRHNA67164SCSD

Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 3A
  • Generation
    R6
  • ID (@100°C) max
    49 A
  • ID (@25°C) max
    56 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    SMD-2
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    230 nC
  • QPL Part Number
    2N7581U2
  • Qualification
    QIRL
  • RDS (on) (@25°C) max
    18 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    150 V
  • VF max
    1.2 V
  • Voltage Class
    100 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
IRHNA67164SCSD is a rad hard, 150V, 49A R6 N-channel MOSFET with a QIRL classification and SMD-2 package on a DBC carrier. It offers electrical performance up to 100krad(Si) TID, making it the perfect choice for space applications. With low RDS(on) and gate charge, it's ideal for DC-DC converters and motor controllers while retaining MOSFET's benefits of voltage control, fast switching, and temperature stability.

Applications

Documents

Design resources

Developer community