IRHMS597Z60SCS

IRHMS597Z60SCS

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHMS597Z60SCS
IRHMS597Z60SCS


Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 3A
  • Generation
    R5
  • ID (@100°C) max
    -45 A
  • ID (@25°C) max
    -45 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    TO-254AA Low Ohmic
  • Polarity
    P
  • Product Category
    Rad hard MOSFETS
  • QG
    160 nC
  • QPL Part Number
    2N7523T1
  • Qualification
    QIRL
  • RDS (on) (@25°C) max
    14 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS min
    -30 V
  • VF max
    -5 V
  • Voltage Class
    100 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
IRHMS597Z60SCS is a R5, rad hard, -30V, -45A, single, P-channel MOSFET in a TO-254AA low ohmic package. It has electrical performance up to 100krad(Si) TID and QIRL classification. The device also has low RDS(on) and low gate charge, making it suitable for switching applications such as DC-DC converters and motor controllers, while retaining the advantages of MOSFETs.

Applications

Documents

Design resources

Developer community