IRHMS57260SESCS

IRHMS57260SESCS

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHMS57260SESCS
IRHMS57260SESCS

Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 3B
  • Generation
    R5
  • ID (@100°C) max
    29 A
  • ID (@25°C) max
    45 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100
  • Package
    TO-254AA Low Ohmic
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    165 nC
  • QPL Part Number
    2N7476T1
  • Qualification
    QIRL
  • RDS (on) (@25°C) max
    44 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS min
    200 V
  • VF max
    1.2 V
  • Voltage Class
    100 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
IRHMS57260SESCS is a rad hard R5 N-channel MOSFET that can handle up to 200V and 45A, making it ideal for space applications. It comes in a TO-254AA low ohmic package and has electrical performance up to 100krad(Si) TID with QIRL classification. With low RDS(on) and gate charge capabilities, it's efficient in switching applications, while retaining all the advantages of MOSFETs.

Applications

Documents

Design resources

Developer community