IRHMB57Z60
Active and preferred

IRHMB57Z60

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHMB57Z60
IRHMB57Z60

Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 3B
  • Generation
    R5
  • ID (@100°C) max
    45 A
  • ID (@25°C) max
    45 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300 500
  • Package
    TO-254AA Tabless Low Ohmic
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    240 nC
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    4.5 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    30 V
  • VF max
    1.2 V
  • Voltage Class
    100 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
IRHMB57Z60 R5 rad hard N-channel MOSFET in a TO-254AA tabless low ohmic package, has 45A and 30V capabilities. With up to 100krad(Si) TID tolerance and COTS classification, it has excellent performance and reliability in space and satellite applications. Its low RDS(on) and gate charge make it ideal for DC-DC converters and motor control, while retaining MOSFET benefits like voltage control, fast switching, and temperature stability.

Applications

Documents

Design resources

Developer community