IRHM9150
Active and preferred

IRHM9150

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHM9150
IRHM9150

Product details

  • Configuration
    Discrete
  • Die Size
    5
  • ESD Class
    Class 2
  • Generation
    R4
  • ID (@100°C) max
    -14 A
  • ID (@25°C) max
    -22 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    TO-254AA
  • Polarity
    P
  • Product Category
    Rad hard MOSFETS
  • QG
    200 nC
  • QPL Part Number
    2N7422
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    80 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    -100 V
  • VF max
    -3 V
  • Voltage Class
    100 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
IRHM9150 is a R4, rad hard, -100V, -22A, single, P-channel MOSFET in a TO-254AA package. The device has electrical performance up to 100krad(Si) TID making it reliabile in satellite applications and its low RDS(on) and gate charge make it ideal for DC-DC converters and motor control. Retaining all the advantages of MOSFETs, it provides voltage control, fast switching, and temperature stability of electrical parameters.

Applications

Documents

Design resources

Developer community