IRHM7260SESCS
Active and preferred

IRHM7260SESCS

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHM7260SESCS
IRHM7260SESCS

Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 3B
  • Generation
    R4
  • ID (@100°C) max
    25 A
  • ID (@25°C) max
    35 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300 500
  • Package
    TO-254AA
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    290 nC
  • QPL Part Number
    2N7433
  • Qualification
    QIRL
  • RDS (on) (@25°C) max
    70 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    200 V
  • VF max
    1.8 V
  • Voltage Class
    100 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
IRHM7260SESCS R4 N-channel MOSFET is designed for reliable operation in space applications. Its IR HiRel rad hard HEXFET technology and QIRL classification ensure electrical performance up to 100krad(Si) TID. With a rating of 200V and 35A, this MOSFET can handle high voltage and current. Low RDS(on) and gate charge improve performance in switching applications while retaining the benefits of MOSFETs.

Applications

Documents

Design resources

Developer community