IRHLUC770Z4
Active and preferred

IRHLUC770Z4

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHLUC770Z4
IRHLUC770Z4

Product details

  • Configuration
    Dual
  • ESD Class
    Class 0
  • Generation
    R7
  • ID (N-CH @100°C) max
    0.56 A
  • ID (N-CH @25°C) max
    0.89 A
  • Optional TID Rating (kRad(si))
    300
  • Package
    LCC-6
  • Polarity
    N
  • QG
    3.6 nC
  • QPL Part Number
    2N7617UC
  • Qualification
    COTS
  • RDS (on) (N-CH @25°C) max
    750 mΩ
  • VBRDSS min
    60 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
IRHLUC770Z4 is a R7, rad hard, 60V dual N-channel MOSFET in a LCC-6 package. This MOSFET has electrical performance up to 100krad(Si) TID and is ideal for switching applications like DC-DC converters and motor controllers, with low RDS(on) and low total gate charge. With MOSFET advantages like fast switching and temperature stability, it's reliable for space applications.

Applications

Documents

Design resources

Developer community