IRHLQ7S7214
Active and preferred

IRHLQ7S7214

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHLQ7S7214
IRHLQ7S7214

Product details

  • Configuration
    Quad
  • Die Size
    1
  • ESD Class
    Class 1B
  • Generation
    R7
  • ID (N-CH @100°C) max
    1.6 A
  • ID (N-CH @25°C) max
    2.6 A
  • Optional TID Rating (kRad(si))
    300
  • Package
    28-Pin LCC
  • Polarity
    N
  • QG
    18 nC
  • QPL Part Number
    2N7615U6
  • Qualification
    COTS
  • RDS (on) (N-CH @25°C) max
    1000 mΩ
  • VBRDSS min
    250 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
IRHLQ7S7214 is a R7, rad hard, 250V quad N-channel MOSFET in a 28-pin LCC package. This MOSFET has electrical performance up to 100krad(Si) TID and is ideal for switching applications like DC-DC converters and motor controllers, with low RDS(on) and low total gate charge. With MOSFET advantages like fast switching and temperature stability, it's reliable for space applications.

Applications

Documents

Design resources

Developer community