IRHLC797034CDV
Active and preferred
RoHS Compliant

IRHLC797034CDV

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHLC797034CDV
IRHLC797034CDV


Product details

  • Die Size
    3
  • Generation
    R7
  • Polarity
    P
  • Product Group
    Rad hard power MOSFET
  • TID max
    100 Krad(Si)

OPN
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status
Active
Infineon Package --
Package Name -
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IRHLC797034CDV is a 60V rad hard MOSFET in a bare die package. This R7 generation device has electrical performance up to 100 kRad(Si) and 100% die visual inspection.

Applications

Documents

Design resources

Developer community