IRHLC797034CDK
Active and preferred
RoHS Compliant

IRHLC797034CDK

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHLC797034CDK
IRHLC797034CDK

Product details

  • Die Size
    2
  • Generation
    R7
  • Polarity
    P
  • Product Group
    Rad hard power MOSFET
  • TID max
    100 Krad(Si)
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
IRHLC797034CDK is a 60V rad hard MOSFET in a bare die package. This R7 generation device has electrical performance up to 100 kRad(Si) and is screened to level K per MIL-PRF-19500, appendix G.

Applications

Documents

Design resources

Developer community