IRHG6110SCS
Active and preferred

IRHG6110SCS

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHG6110SCS
IRHG6110SCS


Product details

  • Configuration
    Quad
  • Die Size
    1
  • Generation
    R4
  • ID (N-CH @100°C) max
    0.6 A
  • ID (N-CH @25°C) max
    1 A
  • ID (P-CH @100°C) max
    -0.5 A
  • ID (P-CH @25°C) max
    -0.75 A
  • Language
    SPICE, SPICE
  • Optional TID Rating (kRad(si))
    300
  • Package
    MO-036AB
  • Polarity
    2N / 2P
  • Product Category
    Rad hard MOSFETS
  • QG
    11 nC
  • Qualification
    QIRL
  • RDS (on) (P-CH @25°C) max
    1400 mΩ
  • RDS (on) (N-CH @25°C) max
    700 mΩ
  • VBRDSS min
    100 V
  • Voltage Class
    100 V, 100 V

OPN
Product Status active and preferred
Infineon Package
Package Name 14 Pin Dual SB - Quad
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name 14 Pin Dual SB - Quad
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IRHG6110SCS is a R4, rad hard, -100V dual 2N/2P-channel MOSFET in a MO-036AB package. This MOSFET has electrical performance up to 100krad(Si) TID and QIRL classification. The device is ideal for switching applications like DC-DC converters and motor controllers, with low RDS(on) and low total gate charge. With MOSFET advantages like fast switching and temperature stability, it's reliable for space applications.

Applications

Documents

Design resources

Developer community