IRHF597110SCS
Active and preferred

IRHF597110SCS

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHF597110SCS
IRHF597110SCS

Product details

  • Configuration
    Discrete
  • Die Size
    1
  • ESD Class
    Class 1A
  • Generation
    R5
  • ID (@100°C) max
    -1.6 A
  • ID (@25°C) max
    -2.6 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    TO-205AF
  • Polarity
    P
  • Product Category
    Rad hard MOSFETS
  • QG
    11 nC
  • Qualification
    QIRL
  • RDS (on) (@25°C) max
    1000 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    -100 V
  • VF max
    -5 V
  • Voltage Class
    100 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
IRHF597110SCS a R5, rad hard, -100V, -2.6A, single, P-channel MOSFET in a TO-205AF package. With low RDS(on) and gate charge, it reduces power loss in switching applications. It retains all the advantages of MOSFETs, such as voltage control and fast switching, and has electrical performance up to 100krad(Si) TID with QIRL classification.

Applications

Documents

Design resources

Developer community