IRHC67234CDK
Active and preferred
RoHS Compliant

IRHC67234CDK

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHC67234CDK
IRHC67234CDK

Product details

  • Die Size
    3
  • Generation
    R6
  • Polarity
    N
  • Product Group
    Rad hard power MOSFET
  • TID max
    100 Krad(Si)
  • VBRDSS min
    250 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
IRHC67234CDK is a 200V rad hard MOSFET in a bare die package. This R6 generation device has electrical performance up to 100 kRad(Si) and is screened to level K per MIL-PRF-19500, appendix G.

Applications

Documents

Design resources

Developer community