Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
IRFS3004
END OF LIFE
discontinued
RoHS Compliant

IRFS3004

END OF LIFE
40V Single N-Channel HEXFET Power MOSFET in a D2-Pak package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFS3004
IRFS3004

Product details

  • Budgetary Price €/1k
    1.51
  • ID (@25°C) max
    340 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK (TO-263)
  • Polarity
    N
  • Ptot max
    380 W
  • Qgd
    68 nC
  • QG (typ @10V)
    160 nC
  • RDS (on) (@10V) max
    1.75 mΩ
  • RthJC max
    0.4 K/W
  • Tj max
    175 °C
  • VDS max
    40 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V
  • VGS max
    20 V
OPN
IRFS3004TRLPBF
Product Status discontinued
Infineon Package
Package Name D2PAK
Packing Size 800
Packing Type TAPE & REEL LEFT
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name D2PAK
Packing Size 800
Packing Type TAPE & REEL LEFT
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The StrongIRFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness. The comprehensive portfolio addresses a broad range of applications including DC motors, battery management systems, inverters, and DC-DC converters.

Features

  • Optimized for broadest availability from distribution partners
  • Product qualification according to JEDEC standard
  • Industry standard surface mount package
  • High-current rating

Benefits

  • Wide availability from distribution partners
  • Industry standard qualification level
  • Standard pinout allows for drop in replacement
  • High current carrying capability

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }