IRFR420TRPBF

IRFR420TRPBF

500V HEXFET Power MOSFET in a DPak (TO-252) Package.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFR420TRPBF
IRFR420TRPBF

Product details

  • ID (@25°C) max
    2.4 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMT
  • Package
    DPAK (TO-252)
  • Polarity
    N
  • Ptot
    42 W
  • Qgd
    8.7 nC
  • QG (typ @10V)
    12.7 nC
  • RDS (on) (@10V) max
    3 mΩ
  • RthJC max
    3 K/W
  • Tj max
    150 °C
  • VDS max
    500 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V
  • VGS max
    20 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:

Features

  • Dynamic dv/dt Rating
  • Repetitive Avalanche Rated
  • Surface Mount (IRFR420)
  • Available in Tape and Reel
  • Fast Switching
  • Ease of Paralleling
  • Pb-Free ; RoHS Compliant ; Halogen-Free

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }