ID (@ TC=25°C) max170 A
-
ID max120 A
-
ID (@ TC=100°C) max120 A
-
MountingTHT
-
PackageTO-247
-
PolarityN
-
Ptot max310 W
-
Qgd65 nC
-
QG180 nC
-
RDS (on) max4.5 mΩ
-
RDS (on) (@10V) max4.5 mΩ
-
RthJC max0.49 K/W
-
Tj max175 °C
-
VDS max75 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
|
Infineon stock last updated:
|
Benefits
- RoHS Compliant
- Industry-leading quality
- Fast Switching
- 175°C Operating Temperature