ID (@ TC=25°C) max22 A
-
ID (@ TC=100°C) max14 A
-
PackageTO-247
-
PolarityN
-
Ptot max277 kW
-
Qgd35 nC
-
QG80 nC
-
RDS (on) (@10V) max230 mΩ
-
RthJA max40 K/W
-
RthJC max0.45 K/W
-
Tj max150 °C
-
VDS max500 V
-
VGS max20 V
|
OPN
|
IRFP22N50APBFXKMA1 | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | TO247 | |
| Packing Size | 400 | |
| Packing Type | TUBE | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | TO247 |
| Packing Size | 400 |
| Packing Type | TUBE |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |