IRFP048N

IRFP048N

55V Single N-Channel HEXFET Power MOSFET in a TO-247AC package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFP048N
IRFP048N

Product details

  • ID (@25°C) max
    64 A
  • Mounting
    THT
  • Package
    TO-247
  • Polarity
    N
  • Ptot max
    130 W
  • Qgd
    26 nC
  • QG (typ @10V)
    59.3 nC
  • RDS (on) (@10V) max
    16 mΩ
  • RthJC max
    1.2 K/W
  • Tj max
    175 °C
  • VDS max
    55 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V
  • VGS max
    20 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:

Benefits

  • RoHS Compliant
  • Low RDS(on)
  • Industry-leading quality
  • Dynamic dv/dt Rating
  • Fast Switching
  • Fully Avalanche Rated
  • 175°C Operating Temperature

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }