IRFL024Z
Active
RoHS Compliant

IRFL024Z

55V Single N-Channel HEXFET Power MOSFET in a SOT-223 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFL024Z
IRFL024Z
ea.

Product details

  • Budgetary Price €/1k
    0.19
  • ID (@25°C) max
    5.1 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SOT-223
  • Polarity
    N
  • Ptot (@ TA=25°C) max
    2.8 W
  • Qgd
    3.9 nC
  • QG (typ @10V)
    9.1 nC
  • RDS (on) (@10V) max
    57.5 mΩ
  • RthJA max
    45 K/W
  • Special Features
    Small Power, Fused leads
  • Tj max
    150 °C
  • VDS max
    55 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V
  • VGS max
    20 V
OPN
IRFL024ZTRPBF
Product Status active
Infineon Package
Package Name SOT-223
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOT-223
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }