Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
IRFI530N
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IRFI530N

END OF LIFE
100V Single N-Channel Power MOSFET in a TO-220 FullPak package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFI530N
IRFI530N

Product details

  • Budgetary Price €/1k
    0.55
  • ID (@25°C) max
    12 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO-220 FullPAK
  • Polarity
    N
  • Ptot max
    33 W
  • Qgd
    14 nC
  • QG (typ @10V)
    29.3 nC
  • RDS (on) (@10V) max
    110 mΩ
  • RthJC max
    4.5 K/W
  • Tj max
    175 °C
  • VDS max
    100 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V
  • VGS max
    20 V
OPN
IRFI530NPBF
Product Status discontinued
Infineon Package
Package Name TO-220 FullPAK
Packing Size 2000
Packing Type TUBE
Moisture Level N/A
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name TO-220 FullPAK
Packing Size 2000
Packing Type TUBE
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The IR MOSFET family of power MOSFETs utilizes proven silicon processes offering designers a wide portfolio of devices to support various applications such as DC motors, inverters, SMPS, lighting, load switches as well as battery powered applications.The devices are available in a variety of surface mount and through-hole packages with industry standard footprints for ease of design.

Features

  • Planar cell structure for wide SOA
  • Optimized for broadest availability from distribution partners
  • Product qualification according to JEDEC standard
  • Silicon optimized for applications switching below <100kHz
  • Isolated package

Benefits

  • Increased ruggedness
  • Wide availability from distribution partners
  • Industry standard qualification level
  • High performance in low frequency applications
  • No need for insulating hardware

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }