IRFC9220CDV

IRFC9220CDV

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFC9220CDV
IRFC9220CDV


Product details

  • Generation
    G3
  • Polarity
    P
  • Product Group
    HiRel power MOSFET
  • VBRDSS min
    200 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
IRFC9220CDV is a 200V high reliability MOSFET in a bare die package. This Gen 3 device has 100% die visual inspection.

Applications

Documents

Design resources

Developer community