IRFC9110CDH
Active and preferred
RoHS Compliant

IRFC9110CDH

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFC9110CDH
IRFC9110CDH

Product details

  • Generation
    G3
  • Polarity
    P
  • Product Group
    HiRel power MOSFET
  • VBRDSS min
    100 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
IRFC9110CDH is a 100V rad hard MOSFET in a bare die package. This Gen 3 device is screened to level H per MIL-PRF-19500, appendix G.

Applications

Documents

Design resources

Developer community