IRFB7440G
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ID (@ TC=100°C) max147 A
-
ID max147 A
-
ID (@ TC=25°C) max208 A
-
MountingTHT
-
PackageTO-220
-
PolarityN
-
Ptot max208 W
-
Qgd32 nC
-
QG90 nC
-
RDS (on) max2.5 mΩ
-
RDS (on) (@10V) max2.5 mΩ
-
RthJC max0.72 K/W
-
Tj max175 °C
-
VDS max40 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
|
Infineon stock last updated:
|
Benefits
- RoHS Compliant
- Improved Gate, Avalanche and Dynamic dV/dt Ruggedness
- Fully Characterized Capacitance and Avalanche SOA
- Enhanced body diode dV/dt and dI/dt Capability