IRFB4110G
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ID (@ TC=25°C) max180 A
-
ID max130 A
-
ID (@ TC=100°C) max130 A
-
MountingTHT
-
PackageTO-220
-
PolarityN
-
Ptot max370 W
-
Qgd43 nC
-
QG150 nC
-
RDS (on) (@10V) max4.5 mΩ
-
RDS (on) max4.5 mΩ
-
RthJC max0.4 K/W
-
Tj max175 °C
-
VDS max100 V
-
VGS max20 V
|
OPN
|
IRFB4110GPBF | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | TO220 | |
| Packing Size | 1000 | |
| Packing Type | TUBE | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | TO220 |
| Packing Size | 1000 |
| Packing Type | TUBE |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Benefits
- RoHS Compliant