Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
IRF9956
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IRF9956

END OF LIFE
30V Dual N-Channel Power MOSFET in a SO-8 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF9956
IRF9956

Product details

  • ID (@25°C) max
    3.5 A
  • Moisture Sensitivity Level
    1
  • Package
    SO-8
  • Polarity
    N+N, N+N
  • Ptot (@ TA=25°C) max
    2 W
  • Qgd (typ)
    1.8 nC
  • QG (typ @10V)
    6.9 nC
  • RDS (on) (@10V) max
    100 mΩ
  • RDS (on) (@4.5V) max
    200 mΩ
  • RthJA max
    62.5 K/W
  • Tj max
    150 °C
  • VDS max
    30 V
  • VGS(th) min
    1 V
  • VGS max
    20 V
OPN
IRF9956TRPBF
Product Status discontinued
Infineon Package
Package Name SO-8
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name SO-8
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant

Features

  • Planar cell structure for wide SOA
  • Optimized for broadest availability from distribution partners
  • Product qualification according to JEDEC standard
  • Silicon optimized for applications switching below <100KHz
  • Industry standard surface-mount power package

Benefits

  • Increased ruggedness
  • Multi-vendor compatibility
  • Industry standard qualification level
  • Supports a wide variety of applications
  • Standard pinout allows for drop-in replacement

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }