ID (@ TC=100°C) max69 A
-
ID max69 A
-
ID (@ TC=25°C) max110 A
-
PackageTO-220
-
PolarityN
-
Ptot max120 W
-
Qgd8.9 nC
-
QG29 nC
-
RDS (on) max6 mΩ
-
RDS (on) (@10V) max6 mΩ
-
RDS (on) (@4.5V) max8.5 mΩ
-
RthJC max1.04 K/W
-
VDS max20 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
|
Infineon stock last updated:
|